VarioShell® HC350/250 insulation cover

Article No.: 09 40 124 9911


New
NewProtection cover

VarioShell® HC350/250 insulation cover

Article No.: 09 40 124 9911

to see prices and availability.

0

Properties Overview

Protection cover for cable shoes Polycarbonate (PC)

Product Details


Category Accessories
Series Han® HC Modular
Identification 350
Series of hoods/housings Han® HPR VarioShell
Type of accessory Protection cover
Description of the accessory for cable shoes
Rated voltage ‌ 2,500 V
Rated impulse voltage 12 kV
Pollution degree 3
Overvoltage category II
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 Â°C
Material (accessories) Polycarbonate (PC)
Packaging size 1
Net weight 0.01 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140279483
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next