UL AWM 3817 125°C 3000V 4AWG VW-1

Article No.: 09 45 600 0300 2400


New
NewBulk cables

UL AWM 3817 125°C 3000V 4AWG VW-1

Article No.: 09 45 600 0300 2400

to see prices and availability.
0

Properties Overview

Bulk cables Not assembled Copper cable (round) Flame retardant, Heat resistance

Product Details


Type of cable Copper cable (round)
Description of the cable Flame retardant
Heat resistance
Specification Not assembled
Element Bulk cables
Category System cabling
Core structure 1x 25 mm²
Number of cores 1
Shielding Unshielded
Limiting temperature -40 ... +125 °C
Conductor cross-section [AWG] AWG 4
Rated voltage ‌ 3,000 V
Minimum bending radius 5x Cable diameter (singular bending)
7.5x Cable diameter (repeated bending)
Cable diameter 13.7 mm
Specifications UL 758
UL 1581
Directive 2011/65/EU
Colour (cable) Black
Material (cable) XLPE
eCl@ss 27060327 Assembled power cable
Packaging size 1
Country of origin China
European customs tariff number 85444999
GTIN 5713140570924
Previous
Next