UL AWM 3817 125°C 3000V 2AWG VW-1
Article No.: 09 45 600 0300 2300
Image is for illustration purposes only. Please refer to product description.
UL AWM 3817 125°C 3000V 2AWG VW-1
Article No.: 09 45 600 0300 2300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
Heat resistance | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Core structure | 1x 35 mm² |
---|---|
Number of cores | 1 |
Shielding | Unshielded |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section [AWG] | AWG 2 |
Rated voltage | 3,000 V |
Minimum bending radius | 5x Cable diameter (singular bending) |
7.5x Cable diameter (repeated bending) | |
Cable diameter | 13.7 mm |
Specifications | UL 758 |
---|---|
UL 1581 | |
Directive 2011/65/EU |
Colour (cable) | Black |
---|---|
Material (cable) | XLPE |
eCl@ss | 27060327 Assembled power cable |
---|---|
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85444999 |
GTIN | 5713140288126 |
Previous
Next