UIC558-MC-CRT-0.75 mm²/18 AWG-NI

Article No.: 09 58 000 6505


New
NewCrimp contact

UIC558-MC-CRT-0.75 mm²/18 AWG-NI

Article No.: 09 58 000 6505

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤10 A Male Copper alloy Nickel plated Conductor cross-section: 0.75 ... 1 mm² AWG 18

Product Details


Category Contacts
Series HARTING UIC
Identification 558
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 18
Rated current ≤ 10 A
Contact resistance ≤ 4 mΩ
Stripping length 7.5 mm
Mating cycles ≥ 10,000
Material (contacts) Copper alloy
Surface (contacts) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 50
Net weight 2.56 g
Country of origin India
European customs tariff number 85366990
GTIN 5713140188693
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next