UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
Article No.: 09 58 000 6405
Image is for illustration purposes only. Please refer to product description.
UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
Article No.: 09 58 000 6405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | HARTING UIC |
Category | Contacts |
Identification | 558 |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 4 mΩ |
---|---|
Conductor cross-section | 0.75 ... 1 mm² |
Conductor cross-section [AWG] | AWG 18 |
Stripping length | 7.5 mm |
Rated current | ≤ 10 A |
Mating cycles | ≥ 10,000 |
Specifications | UIC 50558 |
---|---|
IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 2.16 g |
Packaging size | 50 |
Country of origin | India |
European customs tariff number | 85366990 |
GTIN | 5713140188686 |
ETIM | EC000796 |
Previous
Next