UIC 558 CA 18 pin c-ni-m/m XLPO, 2,0m
Article No.: 33 50 848 4B80 020
Image is for illustration purposes only. Please refer to product description.
UIC 558 CA 18 pin c-ni-m/m XLPO, 2,0m
Article No.: 33 50 848 4B80 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybrid cable (copper / copper) |
---|---|
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | UIC 558 |
Category | System cabling |
Cable length | 2 m |
---|---|
Core structure | 4x 4x 1.0mm² |
1x 2x 0.75 mm² | |
Number of cores | 18 |
Number of contacts | 18 |
Limiting temperature | -40 ... +90 °C |
---|---|
Minimum bending radius | 6x Cable diameter (singular bending) |
12x Cable diameter (repeated bending) | |
Cable diameter | 18 mm ± 0.5 mm |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61034-2 Smoke density | |
EN 50305 Toxicity | |
EN 50267-2-1 Halogen freeness | |
EN 60684-2 Halogen freeness | |
EN 50267-2-2 Corrosiveness | |
EN 50264-1 Fire protection on railway vehicles | |
EN 50264-3-2 Jacket properties: danger level M | |
EN 50264-3-2 Resistance to ozone | |
DIN 51900 Low fire load | |
UIC 50558 |
Colour (cable) | Black |
---|---|
Material (cable) | Elastomer |
eCl@ss | 27060501 Hybrid cable |
---|---|
Net weight | 13.5 g |
Packaging size | 1 |
Country of origin | Poland |
European customs tariff number | 85444290 |
GTIN | 5713140346857 |
Previous
Next