T1 SPE IP20 1x2xAWG26/7 PUR 0,2m
Article No.: 33 28 020 2001 002
Image is for illustration purposes only. Please refer to product description.
T1 SPE IP20 1x2xAWG26/7 PUR 0,2m
Article No.: 33 28 020 2001 002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Halogen-free |
Oil resistant | |
Flame retardant | |
Connector 1 | HARTING T1 Industrial |
Overmoulded | |
Connector 2 | HARTING T1 Industrial |
Overmoulded | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | HARTING T1 Industrial |
Category | System cabling |
Cable length | 0.2 m |
---|---|
Core structure | 1x 2x AWG 26/7 |
Number of cores | 2 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +80 °C moved | |
Rated voltage | 60 V DC |
Degree of protection acc. to IEC 60529 | IP20 |
Contact resistance | ≤ 20 mΩ |
Rated current | 4 A |
Mating cycles | ≥ 1,000 |
Shielding resistance | ≤ 100 mΩ |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) | |
Transmission characteristics | 600 MHz Bandwidth |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-404 Oil resistance |
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 69a540f5-7b39-4e74-832e-14618bec5629 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 14.5 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140246805 |
ETIM | EC002599 |
Previous
Next