T1 SPE IP20 1x2xAWG22/7 PUR 7,5m

Article No.: 33 28 020 2002 075


New
NewCable assemblies

T1 SPE IP20 1x2xAWG22/7 PUR 7,5m

Article No.: 33 28 020 2002 075

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free, Oil resistant, Flame retardant Cable length: 7.5 m

Product Details


Category System cabling
Series HARTING T1 Industrial
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING T1 Industrial
Overmoulded
Connector 2 HARTING T1 Industrial
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Oil resistant
Flame retardant
Cable length 7.5 m
Number of cores 2
Core structure 1x 2x AWG 22/7
Rated current ‌ 4 A
Rated voltage ‌ 60 V DC
Transmission characteristics 600 MHz Bandwidth
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
Contact resistance ≤ 20 mΩ
Shielding resistance ≤ 100 mΩ
Limiting temperature -40 ... +80 Â°C unmoved
-25 ... +80 Â°C moved
Mating cycles ≥ 1,000
Degree of protection acc. to IEC 60529 IP20
Test voltage U<sub>DC</sub> 1 kV (contact-contact)
2.25 kV (contact-ground)
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 69a540f5-7b39-4e74-832e-14618bec5629
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
EN 60811-404 Oil resistance
Packaging size 1
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140247017
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next