T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 500m
Article No.: 09 45 600 2001
Image is for illustration purposes only. Please refer to product description.
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 500m
Article No.: 09 45 600 2001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
Oil and UV resistant | |
Halogen-free | |
Specification | Not assembled |
Element | Bulk cables |
Series | HARTING T1 Industrial |
Category | System cabling |
Features | Perfectly suited for the combination with HARTING SPE connectors |
For fixed and flexible installations in industrial applications |
Cable length | 500 m |
---|---|
Core structure | 1x 2x AWG 26/7 |
Number of cores | 2 |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +80 °C moved | |
Rated voltage | 100 V |
Minimum bending radius | 4x Cable diameter (singular bending) |
8x Cable diameter (repeated bending) | |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Test voltage U<sub>DC</sub> | 1 kV Wire / wire / shielding |
Loop resistance | 290 Ω/km |
Cable diameter | 4.7 mm ± 0.2 mm |
Specifications | ISO/IEC 11801-3 |
---|---|
IEC 61156-12 | |
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-404 Oil resistance | |
UL style 21815 (80°C / 300 V) |
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | ff02956a-37e1-4ebf-a7f4-c1f2ab790cc0 |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 16,200 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444993 |
Net weight | 27 g/m |
GTIN | 5713140273801 |
ETIM | EC003249 |
Previous
Next