T1 Industrial crimp tool (AWG 24-22)
Article No.: 09 45 800 2811
Image is for illustration purposes only. Please refer to product description.
T1 Industrial crimp tool (AWG 24-22)
Article No.: 09 45 800 2811
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for HARTING T1 Industrial contacts (AWG 24 ... AWG 22) |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 1,450 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073090 |
GTIN | 5713140277731 |
ETIM | EC000168 |
Previous
Next