T1 Ind. Jack M12, angled
Article No.: 21 03 339 4201
Image is for illustration purposes only. Please refer to product description.
T1 Ind. Jack M12, angled
Article No.: 21 03 339 4201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Angled |
---|---|
Element | PCB connector |
Series | HARTING T1 Industrial |
Circular connectors M12 | |
Category | Connectors |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Pack contents | 350 pieces on reel |
Number of contacts | 2 |
further contacts | + shielding |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Rated voltage | 60 V DC |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 20 mΩ |
Rated current | 4 A |
Mating cycles | ≥ 500 |
Shielding resistance | ≤ 100 mΩ |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) | |
Transmission characteristics | 4 GHz Bandwidth |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1) |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 350 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223523 |
ETIM | EC002637 |
Previous
Next