Single Wire 1x25mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1600
Image is for illustration purposes only. Please refer to product description.
Single Wire 1x25mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1600
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
Oil resistant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Core structure | 1x 25 mm² |
---|---|
Number of cores | 1 |
Shielding | Unshielded |
Limiting temperature | -40 ... +105 °C |
---|---|
Rated voltage | 1,000 V |
Minimum bending radius | 3x Cable diameter (singular bending) |
5x Cable diameter (repeated bending) | |
Cable diameter | 10.2 mm |
Specifications | IEC 60332-1-2 Flame retardancy |
---|---|
EN 50525-2-31 | |
UL AWM Style 10269 UL 758 | |
UL 1063 | |
Directive 2014/35/EU | |
Directive 2011/65/EU | |
UL / CSA | CSA 22.2 No. 127-18 |
Colour (cable) | Black |
---|---|
Material (cable) | PVC |
eCl@ss | 27060327 Assembled power cable |
---|---|
Net weight | 25 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140570962 |
Previous
Next