Set Han3A M plug 2x LC duplex MM GOF

Article No.: 09 57 407 0001 000


Connectors

Set Han3A M plug 2x LC duplex MM GOF

Article No.: 09 57 407 0001 000

to see prices and availability.

0

Properties Overview

Connectors Cable connector Contacts: 4 Hood Straight Size: 3 A Material: Zinc die-cast Powder-coated Degree of protection: IP65, IP67

Product Details


Category Connectors
Series LC duplex
Element Cable connector
Type of contact LC contact
Description of the contact Multimode
Type of hood/housing Hood
Description of hood/housing Straight
Size 3 A
Number of contacts 4
Limiting temperature -40 ... +70 Â°C
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) Black
RoHS compliant with exemption
RoHS exemptions 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Approvals DNV GL
Packaging size 1
Net weight 156 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140072619
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next