Service Crimp Tool FC1-3
Article No.: 09 99 000 0656
Image is for illustration purposes only. Please refer to product description.
Service Crimp Tool FC1-3
Article No.: 09 99 000 0656
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for individual DIN 41612 contacts |
for contacts FC 1, FC 2 and FC 3 | |
Category | Tools |
Pack contents | Locator is included within the delivery |
---|
Conductor cross-section | 0.25 mm² for FC 1 contacts |
---|---|
0.25 ... 0.56 mm² for FC 2 contacts | |
0.75 ... 1.5 mm² for FC 3 contacts |
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 455 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140277977 |
ETIM | EC000168 |
Previous
Next