SUB-D CRIMP TOOL SINGLE CONTACT
Article No.: 09 99 000 0175
Image is for illustration purposes only. Please refer to product description.
SUB-D CRIMP TOOL SINGLE CONTACT
Article No.: 09 99 000 0175
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for single stamped D-Sub contact |
Category | Tools |
Conductor cross-section | 0.09 ... 0.56 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 190 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140105782 |
ETIM | EC000168 |
Previous
Next