SKV 11 KABELVERSCHRAUBUNG
Article No.: 09 00 000 5101
![SKV 11 KABELVERSCHRAUBUNG](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_510X_RGB01/09_00_000_510X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![SKV 11 KABELVERSCHRAUBUNG](/assets/images/3d-gallery-thumbnail.png)
![SKV 11 KABELVERSCHRAUBUNG](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_510X_RGB01/09_00_000_510X_RGB01_S.jpg)
SKV 11 KABELVERSCHRAUBUNG
Article No.: 09 00 000 5101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Category | Accessories |
Size | Pg 11 |
---|---|
Width across corners | 23 mm |
Wrench size | 19 |
Material (cable glands) | Metal |
---|---|
Colour (accessories) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 13 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 84849000 |
GTIN | 5713140001817 |
ETIM | EC000441 |
Previous
Next