SEK CAB FLAT STD HF AWG28/7 34P 30,48m

Article No.: 09 18 034 7001 900


Copper cable (flat)

SEK CAB FLAT STD HF AWG28/7 34P 30,48m

Article No.: 09 18 034 7001 900

to see prices and availability.

0

Properties Overview

Copper cable (flat) AWG 28/7 Non-halogenated Cable length: 30.48 m

Product Details


Category System cabling
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (flat)
Cable length 30.48 m
Number of cores 34
Core structure AWG 28/7
Impedance 110 Ω
Limiting temperature -40 ... +105 Â°C unmoved
-20 ... +105 Â°C moved
Material (cable) Non-halogenated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications UL 1581
UL 758
Approvals CE
Packaging size 1
Net weight 1,970 g
Country of origin USA
European customs tariff number 85444993
GTIN 5713140025004
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next