SEK CAB FLAT STD HF AWG28/7 24P 30,48m
Article No.: 09 18 024 7001 900
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT STD HF AWG28/7 24P 30,48m
Article No.: 09 18 024 7001 900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (flat) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 30.48 m |
---|---|
Core structure | AWG 28/7 |
Number of cores | 24 |
Limiting temperature | -40 ... +105 °C unmoved |
---|---|
-20 ... +105 °C moved | |
Impedance | 110 Ω |
Specifications | UL 1581 |
---|---|
UL 758 | |
Approvals | CE |
Material (cable) | Non-halogenated |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 1,524 g |
Packaging size | 1 |
Country of origin | USA |
European customs tariff number | 85444993 |
Net weight | ‌ 44 g/m |
GTIN | 5713140024762 |
ETIM | EC003249 |
Previous
Next