SEK CAB FLAT STD AWG28/7 09P 100m
Article No.: 09 18 009 7004
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT STD AWG28/7 09P 100m
Article No.: 09 18 009 7004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (flat) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 100 m |
---|---|
Core structure | AWG 28/7 |
Number of cores | 9 |
Impedance | 100 Ω |
---|---|
Limiting temperature | -30 ... +105 °C unmoved |
-20 ... +105 °C moved | |
Insulation resistance @ 20 °C | ≥ 20 MΩ x km |
Approvals | CE |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 1 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444993 |
Net weight | 16 g/m |
GTIN | 5713140024243 |
ETIM | EC003249 |
Previous
Next