SEK CAB FLAT COLOR TW AWG28/7 10P 30,48m
Article No.: 09 18 010 7006
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT COLOR TW AWG28/7 10P 30,48m
Article No.: 09 18 010 7006
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (flat) |
---|---|
Description of the cable | Twisted pair |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 30.48 m |
---|---|
Core structure | AWG 28/7 |
Number of cores | 10 |
Limiting temperature | -20 ... +105 °C |
---|---|
Impedance | 122 Ω |
Signal run time @ 20 °C | ≤ 5.35 ns/m |
UL / CSA |
---|
Colour (cable) | Colour coded |
---|---|
Material (cable) | PVC |
Material flammability class acc. to UL 94 | VW-1 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 805 g |
Packaging size | 1 |
Country of origin | USA |
European customs tariff number | 85444993 |
Net weight | 18 g/m |
GTIN | 5713140024335 |
ETIM | EC003249 |
Previous
Next