SEK CAB FLAT COLOR AWG28 26P 30,48M

Article No.: 09 18 026 7005


Copper cable (flat)

SEK CAB FLAT COLOR AWG28 26P 30,48M

Article No.: 09 18 026 7005

to see prices and availability.
0

Properties Overview

Copper cable (flat) AWG 28/7 PVC Cable length: 30.48 m

Product Details


Type of cable Copper cable (flat)
Specification Not assembled
Element Bulk cables
Category System cabling
Cable length 30.48 m
Core structure AWG 28/7
Number of cores 26
Impedance ‌100 Ω
Limiting temperature -30 ... +105 °C unmoved
-20 ... +105 °C moved
Insulation resistance @ 20 °C ≥ 20 MΩ x km
Conductor resistance @ 20 °C ≤216 Ω/km
Colour (cable) Colour coded
Material (cable) PVC
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27061801 Data and communication cable (copper)
Net weight 1,685 g
Packaging size 1
Country of origin Germany
European customs tariff number 85444993
Net weight ‌ 48 g/m
GTIN 5713140024892
ETIM EC003249
Previous
Next