SEK-19 SV HT MA LP STR29 10P PL2

Article No.: 09 19 510 6324


Configurable
ConfigurableMale connector

SEK-19 SV HT MA LP STR29 10P PL2

Article No.: 09 19 510 6324

to see prices and availability.
0

Properties Overview

Male connector Reflow soldering termination (THR) Rated current: ‌1 A Contacts: 10 Straight Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 2, acc. to IEC 60603-13 Thermoplastic resin (PCT) Beige

Product Details


Element Male connector
Description of the contact Straight
Series SEK Low-profile
Category Connectors
Termination method Reflow soldering termination (THR)
Number of contacts 10
Connection type PCB to cable
PCB to PCB
Termination length 2.9 mm
Limiting temperature -55 ... +125 Â°C (during reflow soldering max. +240 °C for 60 s)
Contact resistance ≤ 20 mΩ
Rated current ‌ 1 A
Mating cycles ≥ 250
Contact spacing (termination side) 2.54 mm
Contact rows 2
Insulation resistance >109 Ω
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
Performance level 2
acc. to IEC 60603-13
Insertion force ≤ 20 N
Withdrawal force ≤ 20 N
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
Colour (insert) Beige
Material (insert) Thermoplastic resin (PCT)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27460201 PCB connector (board connector)
Net weight 1.62 g
Packaging size 100
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140036598
ETIM EC002637
Previous
Next