Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | PCB to cable | PCB to cable |
Locking type | With long levers | With long levers |
Number of contacts | 20 | 20 |
Termination length | 2.9 mm | 2.9 mm |
Termination method | Wave soldering termination | Wave soldering termination |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F3/I3 | F3/I3 |
Specifications | IEC 60603-13 | IEC 60603-13 |
Technical characteristics | ||
Performance level | NM 30 (S4) | 2|acc. to IEC 60603-13 |
Contact rows | 2 | 2 |
Mating cycles | ≥ 250 | ≥ 250 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Rated current | ‌ 1 A | ‌ 1 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Insulation resistance | 109 Ω | 109 Ω |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Insertion force | ≤ 40 N | ≤ 40 N |
Withdrawal force | ≤ 40 N | ≤ 40 N |
Links | ||
Assembly video | https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6 | https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6 |
Identification | ||
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Description of the contact | Angled | Angled |
Series | SEK Standard | SEK Standard |
Material properties | ||
Material (insert) | Thermoplastic resin (PBT) | Thermoplastic resin (PBT) |
Colour (insert) | Grey | Grey |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 8.8 g | 6.4 g |
GTIN | 5713140029583 | 5713140029910 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 100 | 100 |