SEK-18 SV MA LP STR55 PR-IN 14P PL3

Article No.: 09 18 514 7329


Configurable
ConfigurableMale connector

SEK-18 SV MA LP STR55 PR-IN 14P PL3

Article No.: 09 18 514 7329

to see prices and availability.

0

Properties Overview

Male connector Press-in termination Rated current: ‌1 A Contacts: 14 Straight Copper alloy Noble metal over Ni Mating side, Ni Termination side Performance level: 3, acc. to IEC 60603-13 Thermoplastic resin (PBT) Grey

Product Details


Category Connectors
Series SEK Low-profile
Element Male connector
Description of the contact Straight
Termination method Press-in termination
Connection type PCB to cable
PCB to PCB
Number of contacts 14
Termination length 5.5 mm
Contact rows 2
Contact spacing (termination side) 2.54 mm
Rated current ‌ 1 A
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +105 °C
Insertion force ≤ 42 N
Withdrawal force ≤ 42 N
Performance level 3
acc. to IEC 60603-13
Mating cycles ≥ 50
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ‌1.6 mm +1.6 ‌
Material (insert) Thermoplastic resin (PBT)
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F3/I3
Packaging size 100
Net weight 3.1 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140028234
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next