SEK-18 SV FE TYPA ZGL 60P PL2

Article No.: 09 18 560 6813


Configurable
ConfigurableFemale connector

SEK-18 SV FE TYPA ZGL 60P PL2

Article No.: 09 18 560 6813

to see prices and availability.
0

Properties Overview

Female connector Rated current: ‌2.5 A Thermoplastic resin (PBT) Grey Contacts: 60 Performance level: 2, acc. to IEC 60603-13 Copper alloy Au over Ni Mating side, Sn over Ni Termination side

Product Details


Element Female connector
Series SEK
Category Connectors
Details for IDC flat cable 1.27 mm (0.050") pitch
AWG 28/7 - AWG 26/7
Number of contacts 60
Connection type PCB to cable
Strain relief With strain relief clamp
Limiting temperature -55 ... +125 Â°C
Contact resistance ≤ 20 mΩ
Rated current ‌ 2.5 A
Mating cycles ≥ 250
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 1.27 mm
Contact rows 2
Insulation resistance >109 Ω
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Performance level 2
acc. to IEC 60603-13
Insertion force ≤ 120 N
Withdrawal force ≤ 120 N
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F3/I3
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
Colour (insert) Grey
Material (insert) Thermoplastic resin (PBT)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27460202 PCB connector (conductor connection)
Net weight 8.68 g
Packaging size 50
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140035003
ETIM EC002637
Previous
Next