SEK-18 INSERT-TOOL MA LP PR-IN 16P
Article No.: 09 99 000 0516
Image is for illustration purposes only. Please refer to product description.
SEK-18 INSERT-TOOL MA LP PR-IN 16P
Article No.: 09 99 000 0516
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Top tool |
---|---|
Description of the tool | for SEK male low-profile connectors |
16 poles | |
Modular insert | |
Category | Tools |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 4 g |
Packaging size | 1 |
Country of origin | Switzerland |
European customs tariff number | 82055980 |
GTIN | 5713140107113 |
Previous
Next