SCRJ POF IP20 Plug

Article No.: 09 35 002 4002


Connectors

SCRJ POF IP20 Plug

Article No.: 09 35 002 4002

to see prices and availability.

0

Properties Overview

Connectors Connector sets Fast termination Contacts: 2

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification SCRJ
Element Connector sets
Specification AIDA compliant
1 mm POF
Features Intuitive locking mechanism
Termination method Fast termination
Shielding Unshielded
Number of contacts 2
Locking type PushPull
Wire outer diameter ā‰¤ 2.2 mm
Ferrule diameter ā€Œ 2.5 mm
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 750
Degree of protection acc. to IEC 60529 IP20
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 61754-24 Mating face
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 15 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140053700
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next