SC Connector Single Mode f. cable-ø2.8mm
Article No.: 20 10 125 5220
Image is for illustration purposes only. Please refer to product description.
SC Connector Single Mode f. cable-ø2.8mm
Article No.: 20 10 125 5220
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | SC |
Type of contact | FO contact |
SC contact | |
Description of the contact | for singlemode |
for singlemode fibre 9/125 μm |
Manufacturing process | Turned contacts |
---|
Limiting temperature | -40 ... +85 °C |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 5.8 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133600 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next