Reducer M20/M16
Article No.: 19 00 000 5060
![Reducer M20/M16](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_506X_RGB01/19_00_000_506X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Reducer M20/M16](/assets/images/3d-gallery-thumbnail.png)
![Reducer M20/M16](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_506X_RGB01/19_00_000_506X_RGB01_S.jpg)
Reducer M20/M16
Article No.: 19 00 000 5060
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Reduced size |
---|---|
Category | Accessories |
Size | M20 |
---|---|
Reduced size | M16 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Material (accessories) | Metal |
eCl@ss | 27440201 Adapter plate industrial connectors |
---|---|
Net weight | 0.16 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140123618 |
Previous
Next