RJI tinned copper tape; 12mm, reel 10m
Article No.: 09 45 800 0200
![RJI tinned copper tape; 12mm, reel 10m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458000200_20220819_173339064/09458000200_20220819_173339064_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI tinned copper tape; 12mm, reel 10m
Article No.: 09 45 800 0200
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Copper band |
---|---|
Description of the accessory | 12 mm |
Reel 10 m | |
Series | HARTING RJ Industrial® |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 7 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 74102200 |
GTIN | 5713140064492 |
ETIM | EC002943 |
Previous
Next