RJI side cutter
Article No.: 09 45 800 0005
Image is for illustration purposes only. Please refer to product description.
RJI side cutter
Article No.: 09 45 800 0005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Wire cutter |
---|---|
Series | HARTING RJ Industrial® |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 63 g |
Packaging size | 1 |
Country of origin | Italy |
European customs tariff number | 82055980 |
GTIN | 5713140064461 |
Previous
Next