RJI/preLink cable PN Cat.5 4p 4m

Article No.: 20 82 631 1040


Cable assemblies

RJI/preLink cable PN Cat.5 4p 4m

Article No.: 20 82 631 1040

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 4 m

Product Details


Category System cabling
Series RJ45
preLinkĀ®
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 RJ45
Connector 2 preLinkĀ®
Type of cable Copper cable (round)
Cable length 4 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
Limiting temperature -40 ... +70 Ā°C
Material (cable) PUR (polyurethane)
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Packaging size 1
Net weight 1 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140268784
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next