RJI cover for 09458510002
Article No.: 09 45 851 0003
Image is for illustration purposes only. Please refer to product description.
RJI cover for 09458510002
Article No.: 09 45 851 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover set |
---|---|
Description of the accessory | for part number 09 45 851 0002 |
Series | HARTING RJ Industrial® |
Category | Accessories |
Fixing | 35 mm DIN rail acc. to EN 60715 |
---|
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -20 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
PROFINET | Yes |
---|
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 8 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140236004 |
ETIM | EC002943 |
Previous
Next