RJI coupler housing empty IP 65/67

Article No.: 09 45 805 0000


New
NewCoupler

RJI coupler housing empty IP 65/67

Article No.: 09 45 805 0000

to see prices and availability.
0

Properties Overview

Coupler Polyamide (PA)

Product Details


Element Coupler
Series HARTING RJ Industrial®
Category Connectors
Pack contents Hoods/Housings
Seal membrane for 6 - 9 mm / 4.5 - 7.5 mm cable
Details Please order insert separately.
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP65 / IP67
Cable diameter 6 ... 9 mm
4.5 ... 7.5 mm
Material (hood/housing) Polyamide (PA)
Material flammability class acc. to UL 94 V-2
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27440190 Industry connector (unspecified)
Net weight 40 g
Packaging size 1
Country of origin China
European customs tariff number 85366990
GTIN 5713140224599
ETIM EC001264
Previous
Next