RJI coupler housing Cat. 6A IP 65/67
Article No.: 09 45 805 1560
![RJI coupler housing Cat. 6A IP 65/67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458051560_2/09458051560_2_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI coupler housing Cat. 6A IP 65/67](/assets/images/3d-gallery-thumbnail.png)
![RJI coupler housing Cat. 6A IP 65/67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458051560_2/09458051560_2_S.jpg)
RJI coupler housing Cat. 6A IP 65/67
Article No.: 09 45 805 1560
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
Element | Coupler |
Series | HARTING RJ Industrial® |
Category | Connectors |
Features | Compatible with RJ45 DualBoot patch cords |
Pack contents | Hoods/Housings |
---|---|
2x RJ45 coupler | |
Seal membrane for 6 - 9 mm / 4.5 - 7.5 mm cable | |
Number of contacts | 8 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 6 ... 9 mm |
4.5 ... 7.5 mm |
PROFINET | Yes |
---|
Material (hood/housing) | Polyamide (PA) |
---|---|
Material flammability class acc. to UL 94 | V-2 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440190 Industry connector (unspecified) |
---|---|
Net weight | 55 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140224605 |
ETIM | EC001264 |
Previous
Next