RJI RJ45 jack cover black

Article No.: 09 45 852 0001


Protection cover

RJI RJ45 jack cover black

Article No.: 09 45 852 0001

to see prices and availability.
0

Properties Overview

Protection cover for device side Thermoplastic Degree of protection: IP20

Product Details


Type of accessory Protection cover
Description of the accessory for device side
Series HARTING RJ Industrial®
Category Accessories
Degree of protection acc. to IEC 60529 IP20
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Material (accessories) Thermoplastic
eCl@ss 27440208 Cap for industrial connectors
Net weight 1.69 g
Packaging size 100
Country of origin China
European customs tariff number 39235090
GTIN 5713140064881
ETIM EC002314
Previous
Next