RJI RJ45 jack 10/100 Mbit PoE, 27,5mm

Article No.: 09 45 551 1131


Female

RJI RJ45 jack 10/100 Mbit PoE, 27,5mm

Article No.: 09 45 551 1131

to see prices and availability.

0

Properties Overview

Female RJ45, with integrated transformer, Angled Wave soldering termination Contacts: 8

Product Details


Category Connectors
Series HARTING RJ Industrial®
Identification Magnetics
Element Female
Specification RJ45
with integrated transformer
Angled
Termination method Wave soldering termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Rated voltage 60 V DC
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP20
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 8.89 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140061637
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next