RJI RJ45 jack 10/100 Mbit CE

Article No.: 09 45 551 1163


Female

RJI RJ45 jack 10/100 Mbit CE

Article No.: 09 45 551 1163

to see prices and availability.
0

Properties Overview

Female RJ45, with integrated transformer, Angled Reflow soldering termination (THR) Contacts: 8

Product Details


Specification RJ45
with integrated transformer
Angled
Element Female
Series HARTING RJ Industrial®
Category Connectors
Identification Magnetics
Termination method Reflow soldering termination (THR)
Pack contents Tape & reel
Number of contacts 8
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP20
Mating cycles ≥ 750
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27460201 PCB connector (board connector)
Net weight 7.1 g
Packaging size 110
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140224469
ETIM EC002637
Previous
Next