RJI RJ45 PFT cable plug-jack Cat6, 10,0m

Article No.: 09 45 545 1518


Cable assemblies

RJI RJ45 PFT cable plug-jack Cat6, 10,0m

Article No.: 09 45 545 1518

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 10 m

Product Details


Type of cable Copper cable (round)
Connector 1 RJ45 Connector
Connector 2 RJ45 Female
Specification Pre-assembled on both sides
Element Cable assemblies
Series RJ45
Category System cabling
Cable length 10 m
Core structure 4x 2 Twisted Pair AWG 26/7
Number of cores 8
Shielding Shielded
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature ‌0 ... +60 °C
Degree of protection acc. to IEC 60529 IP20
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Cable diameter 6.1 mm
Colour (cable) Yellow
Material (cable) FRNC (LSZH)
Material flammability class acc. to UL 94 V-2
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27060390 Ready-made data cable (unspecified)
Net weight 430 g
Packaging size 1
Country of origin Latvia
European customs tariff number 85444920
GTIN 5713140061354
ETIM EC002599
Previous
Next