RJI RJ45 PFT cable plug-jack Cat6, 0,3m
Article No.: 09 45 545 1502
![RJI RJ45 PFT cable plug-jack Cat6, 0,3m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094554515XX_20220819_161623957/094554515XX_20220819_161623957_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 PFT cable plug-jack Cat6, 0,3m
Article No.: 09 45 545 1502
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | RJ45 Connector |
Connector 2 | RJ45 Female |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | RJ45 |
Category | System cabling |
Cable length | 0.3 m |
---|---|
Core structure | 4x 2 Twisted Pair AWG 26/7 |
Number of cores | 8 |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | 0 ... +60 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 6.1 mm |
Colour (cable) | Yellow |
---|---|
Material (cable) | FRNC (LSZH) |
Material flammability class acc. to UL 94 | V-2 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 42.6 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85444920 |
GTIN | 5713140061279 |
ETIM | EC002599 |
Previous
Next