RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs

Article No.: 09 45 151 1524


Connectors

RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs

Article No.: 09 45 151 1524

to see prices and availability.

0

Properties Overview

Connectors Cable connector Compact version Piercing termination Rated current: ‌1.5 A Contacts: 8 Material: Polycarbonate (PC) Degree of protection: IP20

Product Details


Category Connectors
Series HARTING RJ Industrial®
Element Cable connector
Specification Compact version
Termination method Piercing termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Pack contents Packaging with 100 sets
Conductor cross-section 0.08 ... 0.22 mm² Stranded
Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
Wire outer diameter ‌1.05 mm
Rated current ‌ 1.5 A
Rated voltage ‌ 150 V AC
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance >1000 MΩ
Contact resistance ≤ 20 mΩ
Limiting temperature -40 ... +70 °C
Relative humidity 95 % Non-condensing (operation)
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP20
Cable diameter 5 ... 6.5 mm
Test voltage U<sub>DC</sub> 1 kV (contact-contact)
1 kV (contact-ground)
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Approvals DNV GL
Packaging size 1
Net weight 480 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140224377
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next