RJI M12 D-cod EtherRail Cable Assy, 0,4m

Article No.: 09 48 022 2011 004


Cable assemblies

RJI M12 D-cod EtherRail Cable Assy, 0,4m

Article No.: 09 48 022 2011 004

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.4 m

Product Details


Category System cabling
Series Circular connectors M12
RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 D-coding
Male Straight
Overmoulded
Connector 2 RJ45
Overmoulded
Type of cable Copper cable (round)
Cable length 0.4 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 Â°C unmoved
-25 ... +70 Â°C moved
Cable diameter 6.6 mm ± 0.2 mm
Minimum bending radius 6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance ‌100 Ω ±5 %
Material (cable) Elastomer
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications EN 45545-2
Packaging size 10
Net weight 64 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140266049
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next