RJI DIN-rail outlet cover set

Article No.: 09 45 851 0001


Protection cover set

RJI DIN-rail outlet cover set

Article No.: 09 45 851 0001

to see prices and availability.
0

Properties Overview

Protection cover set for part number 09 45 851 0000

Product Details


Type of accessory Protection cover set
Description of the accessory for part number 09 45 851 0000
Series HARTING RJ Industrial®
Category Accessories
Fixing 35 mm DIN rail acc. to EN 60715
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -20 ... +70 °C
Degree of protection acc. to IEC 60529 IP20
Transmission characteristics Cat. 6A Class EA up to 500 MHz
PROFINET Yes
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) Grey
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
eCl@ss 27440292 Connector component (accessories)
Net weight 8.76 g
Packaging size 1
Country of origin China
European customs tariff number 39269097
GTIN 5713140064867
ETIM EC002943
Previous
Next