RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.

Article No.: 09 45 151 1560 XL


Connectors

RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.

Article No.: 09 45 151 1560 XL

to see prices and availability.

0

Properties Overview

Connectors Cable connector PROFINET, Straight IDC termination Rated current: ‌1.75 A Contacts: 8 Copper alloy Material: Polyamide (PA) Degree of protection: IP20

Product Details


Category Connectors
Series HARTING RJ Industrial®
Element Cable connector
Specification PROFINET
Straight
Termination method IDC termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Pack contents 100 pieces
Conductor cross-section 0.1 ... 0.32 mm² solid and stranded
Conductor cross-section [AWG] AWG 27/7 ... AWG 22/7 Stranded
AWG 27/1 ... AWG 22/1 Solid
Wire outer diameter ≤1.6 mm
Rated current ‌ 1.75 A
Rated voltage ‌ 50 V AC
‌ 60 V DC
Transmission characteristics Cat. 6 Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance > 5 x 109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -40 ... +70 °C
Relative humidity 95 % Non-condensing (operation)
Insertion force ‌ 25 N
Withdrawal force ‌ 25 N
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP20
Cable diameter 4.5 ... 9 mm
Test voltage U<sub>DC</sub> 1 kV (contact-contact)
1.5 kV (contact-ground)
Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 2h/axis
7.9 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance 25 g / 11 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material (insert) Thermoplastic resin (PBT)
Colour (insert) Yellow
Material (contacts) Copper alloy
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-7 Mating face
ISO/IEC 11801
EN 50173-1
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 100
Net weight 14.69 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059450
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next