RJ45 - M12 d-code ang AWG22/7 PUR 7.0m
Article No.: 09 48 688 3018 070
Image is for illustration purposes only. Please refer to product description.
RJ45 - M12 d-code ang AWG22/7 PUR 7.0m
Article No.: 09 48 688 3018 070
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Circular connectors M12 | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING DualBoot RJ45 |
Connector 2 | M12 D-coding |
Male Angled | |
Type of cable | Copper cable (round) |
Description of the cable | Type C |
Cable length | 7 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -25 ... +60 °C |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
Specifications | UN/ECE-R 118 fire protection for rolling stock |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 400 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140268586 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next