RJ Ind IP44 wall outlet 2x RJ45 keystone
Article No.: 09 45 851 0015
![RJ Ind IP44 wall outlet 2x RJ45 keystone](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458510015_20220819_173546206/09458510015_20220819_173546206_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJ Ind IP44 wall outlet 2x RJ45 keystone](/assets/images/3d-gallery-thumbnail.png)
![RJ Ind IP44 wall outlet 2x RJ45 keystone](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458510015_20220819_173546206/09458510015_20220819_173546206_S.jpg)
RJ Ind IP44 wall outlet 2x RJ45 keystone
Article No.: 09 45 851 0015
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Distribution module |
---|---|
Series | HARTING RJ Industrial® |
Category | Accessories |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP44 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
PROFINET | Yes |
---|
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 171 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140236011 |
ETIM | EC002943 |
Previous
Next