REDUKTION M. O-RING PG 13.5-9
Article No.: 09 00 000 5062
![REDUKTION M. O-RING PG 13.5-9](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5065_RGB01/09_00_000_5065_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
REDUKTION M. O-RING PG 13.5-9
Article No.: 09 00 000 5062
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Reduced size |
---|---|
Description of the accessory | With O-ring |
Category | Accessories |
Size | Pg 13.5 |
---|---|
Reduced size | Pg 9 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Material (accessories) | Metal |
eCl@ss | 27140806 Enlargement/reducing ring (electric) |
---|---|
Net weight | 12 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140001473 |
ETIM | EC000938 |
Previous
Next