R15 female F.O. 1mm POF (DD)

Article No.: 20 10 001 3221


FO contact

R15 female F.O. 1mm POF (DD)

Article No.: 20 10 001 3221

to see prices and availability.
0

Properties Overview

FO contact for 1 mm plastic fibre Female

Product Details


Type of contact FO contact
Description of the contact for 1 mm plastic fibre
Category Contacts
Gender Female
Manufacturing process Turned contacts
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27440204 Contact for industrial connectors
Net weight 1.38 g
Packaging size 10
Country of origin Germany
European customs tariff number 85367000
GTIN 5713140133327
ETIM EC000796
Previous
Next