Protection cap LC male contact red
Article No.: 20 80 000 1080
![Protection cap LC male contact red](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/20_80_000_1080_RGB01__002_/20_80_000_1080_RGB01__002__L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Protection cap LC male contact red](/assets/images/3d-gallery-thumbnail.png)
![Protection cap LC male contact red](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/20_80_000_1080_RGB01__002_/20_80_000_1080_RGB01__002__S.jpg)
Protection cap LC male contact red
Article No.: 20 80 000 1080
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | LC contact |
Category | Accessories |
Colour (accessories) | Red |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | PVC |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 0.07 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140192485 |
ETIM | EC002314 |
Previous
Next