Pneumatic contact fem. with valve 6,0 mm

Article No.: 09 14 000 6279


Pneumatic contact

Pneumatic contact fem. with valve 6,0 mm

Article No.: 09 14 000 6279

to see prices and availability.

0

Properties Overview

Pneumatic contact With shut-off Polypropylen, Straight Female Delrin acetal

Product Details


Category Contacts
Type of contact Pneumatic contact
Description of the contact With shut-off Polypropylen Straight
Gender Female
Manufacturing process Turned contacts
Limiting temperature -40 ... +80 Â°C
Operating pressure ≤ 8 bar
Tube inner diameter 6 mm
Material (contacts) Delrin acetal
Material (seal) Buna-N
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Packaging size 10
Net weight 0.5 g
Country of origin Germany
European customs tariff number 39269097
GTIN 5713140018501
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next